background-waves

PLED6US2A

Product Status| Activei

PLED6US2A

LED PROTECTOR uni 6V 2A DO214 2L RoHS | Series: PLEDxUSxA
info

PLEDxUSxA open LED protectors provide an electronic switching shunt path when an LED in an LED string fails as an open circuit. This ensures that the remaining string of LEDs will continue to function if a single LED does not.

The components is designed to enable higher reliability in indoor LED lighting applications such as advertisement lighting and other applications.

This series is compatible with one, two and three watt LEDs that have a nominal 3V forward characteristic and is available in an SMB surface mount package. The DO-214AA (SMB) low profile package is ideal for dense board applications.

PropertyValue
VDRM (V)
6
MIN VBR@IT (V)
6
MAX VBR@IT (V)
16
IH (A)
5
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
DO-214AA
Configuration
Single Device
On-State Current - It
1
Switching Current IS
100
Surge Rating
A
Circuit Name
PLED
  • Ideal for protecting high brightness LED with high operating current at specified condition.
  • Fast switching
  • Reverse Battery/Power Protection
  • Low profile, small foot print standard DO-214AA package
  • Compatible with industrial lighting environments
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • RoHS compliant and halogen-free
  • Lead-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

PLED6US2A Applications

Highlights Section

  • This series is designed for indoor and outdoor LED lighting applications.

PLED6US2A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PLED6US2ALED PROTECTOR uni 6V 2A DO214 2L RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.