PLEDxN Series - Open LED protector in SOD-123FL package

Roll Over to Zoom

The open LED protector provides a switching electronic shunt path when a single LED in an LED string fails as an open circuit. This ensures the entire LED string will continue to function even if a single LED in the string does not. This provides higher reliable lighting functions in applications such as headlights, aircraft lights, airport runway lighting, roadside warning lights, etc. This component is compatible with one watt rated LEDs with a nominal 350 mA current at 3V. The SOD-123FL package is one of the lowest height profiles (1.1 mm) packages offered in the industry.

Features:

  •  Fast switching
  • Automatically resets after power cycle
  • Compatible with industrial standard package SOD-123FL
  • Compatible with industrial lighting environments
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC 801-2)
  • Low profile: maximum height of 1.1mm
  • RoHS compliant and halogen-free
  • MSL: Level 1 - unlimited

Applications:

Typical applications for PLEDxN Series of Open LED Protectors include street, subway, runway, and tunnel lighting, as well as headlights, roadside warning lights, and outdoor signage where high reliability and low maintenance are required.

Access specifications, certifications, check availability and order parts below

Catalog #SizeMIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
StockSamples
PLED6NSOD-123FL5.57.51211.2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
PLED6N RoHS No 02/06/2017 PbFree No 02/06/2017 CoC_RoHS9_PLED6N_10-28-2019 REACH201_Declaration_with_Pb_PLED6N_10-28-2019 No
02/06/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon LED Lighting Design Guide

The first LED lamps were introduced in the late 1990s. Since then, the unit costs have been steadily declining by double-digit percentages...

pdf icon LED Lighting SPD Module Design and Installation Guide