HCT Series - Transformer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

HCT Series transformers consists of power ratings up to 250 VA with a variety of primary and secondary voltages to 575 V ac and frequencies at 50 and 60 Hertz. This series of transformers are engineered to run efficiently and are provided in three different versions: Class 2 transformer, general purpose transformer, and autotransformer.

Access specifications, certifications, check availability and order parts below

Catalog #FrequencyMax Power RatingMounting MethodPrimary VoltageSecondary VoltageTermination TypeCompare
TRAN-40VA50/60 Hz40Chassis Mount120/208/24024Wire leads
TRAN-50VA50/60 Hz50Chassis Mount120/208/24024Wire leads
TRAN-75VA50/60 Hz75Chassis Mount120/208/24024Wire leads
To request product environmental information, please complete the Product Environmental Information Request Form.