4112-RC000-BX - Alarms Series

Series: Alarms
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Alarms and Accessories are designed for universal applications within harsh environments. Their features are designed for ease-of-installation and extended product lifecycle. Equipped with electromechanical buzzers that are designed for long-life, these products are designed to instantly indicate state changes to end users. Products will function with a variety of Cole Hersee and Littelfuse branded switches.

Many uses such as, door ajar warning, bus driver alert, low air pressure, temperature, etc.
Works with any temperature, pressure, door or momentary switch.

Property (Mouseover for details) Value
Housing Plated Steel; Non-Grounded
Mounting Method 0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem
Input Terminals Two Screw #8-32
Dimensions 1.34375 H x 1 W x 1.875 L in. (34.1 x 25.4 x 47.6 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.