Use ATO® and MINI® automotive diodes from Littelfuse to ensure current flows only one way through circuits. Each of our automotive diodes has an ampere rating of 1 A and a high peak inverse voltage rating to dependably prevent current backflow.
Maximum power ratings of 0.25 W
Available with peak inverse voltages of 400 V or 1 kV
Operate at temperatures ranging from –40 ℃ to +125 ℃
Nickel-zinc–plated cold rolled steel terminals
Thermoplastic housings
RoHS compliant
Green housing helps identify MINI automotive diode with 1 kV peak reverse voltage
Cathode connector rotated at 90° helps identify ATO automotive diode
MINI/ATO Diodes Parts
Link has been copied to clipboard
Filters
MINI/ATO Diodes Resources
North America Automotive Aftermarket Catalog
Replacement automotive parts from the original equipment manufacturer