background-waves

Series: ATO® Diode

ATO® Diode
Product Status| Activei
info

1 A Diode in ATO® size housing. The cathode connector is rotated 90°

  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N