background-waves

Series: MINI® Diode

MINI® Diode
Product Status| Activei
info
  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N

MINI® Diode Parts

FiltersFilters