background-waves

02400104

Product Status| Activei

02400104

Diode - Mini 1A/400V, 50 pc | Series: MINI® Diode
info
  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N
PropertyValue
Indicating
No
Lead Free
N
Public Part
Yes

02400104 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02400104LXNDiode - Mini 1A/400V, 50 pcRoHS8/14/2012NoYes8/14/2012
02400104PDiode - Mini 1A/400V 2000 pc PackardRoHS8/14/2012NoYes8/14/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.