background-waves

02400120

Product Status| Activei

02400120

Diode - Mini 1.5A/400V, 2000 pc | Series: MINI® Diode
info
  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N
PropertyValue
Indicating
No
Lead Free
N
Public Part
Yes

02400120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02400120PDiode - Mini 1.5A/400V, 2000 pcRoHS8/1/2012NoYes8/1/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.