background-waves

GTCA28-272L-R03

Product Status| Activei

GTCA28-272L-R03

GTCA28-272L-R03 | Series: GTCA28 - High Voltage
info

Helping to protect telecom equipment. Our GDTs offer surge protection over a broad voltage range, and low capacitance and many form factors including new surface-mount devices that make them suitable for many different applications and surge protection on power lines. Their low capacitance also reduces signal distortion.

PropertyValue
DC Sparkover Voltage Tolerance (%)
±15%
VNom Spark (V)
2700
Max Impulse Sparkover Voltage @ 100V/µs (V)
<=3700
Capacitance (Co) (pF)
<1
Impulse Discharge Current @8/20µs (kA)
3
Electrodes
2
Failsafe
Without
Operating Temperature
-40° to 90°C
  • High accuracy and low insertion loss
  • Low capacitance
  • Crowbar device with low arc voltage
  • High accuracy spark-over voltages for high precision designs
  • Optional fail-short mechanisms
  • RoHS Compliant, Halogen free
  • Overvoltage fault protection
  • Provides overvoltage fault protection against damage caused by high energy surges
  • Suitable for use in sensitive equipment due to impulse sparkover response
  • Suitable for high-frequency applications
  • New surface-mount devices for automated manufacturing

GTCA28-272L-R03 Applications

Highlights Section

  • Telecommunications, Industrial, and Consumer Electronics
  • Telecommunications
  • MDF modules
  • xDSL equipment
  • RF systems
  • Antennas
  • Base stations
  • Industrial and Consumer Electronics
  • Power supplies
  • Surge protectors

GTCA28-272L-R03 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF2021-000GTCA28-272L-R03RoHS8/15/2017Pb-Free8/15/2017Pdf IconCoC_RoHS10_RF2021-000_GTCA28-272L-R03Pdf IconREACH201_Declaration_RF2021-000_GTCA28-272L-R03Does Not ContainYes8/15/2017Pdf IconIPC_RF2021-000_-GTCA28-272L-R03

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.