background-waves

PMT3(310)15004

Product Status| Obsoletei

PMT3(310)15004

GP THREE ELEMENTS S.A. 150V | Series: PMT3
info
Littelfuse three electrode PMT3(310) series GDTs are designed primarily to protect telecommunications equipment requiring simultaneous crowbar action of two signal lines. GDTs function as switches; dissipating a minimum amount of energy and can handle much higher currents than other types of transient voltage protection.
PropertyValue
VMIN Spark (V)
120
VNom Spark (V)
150
VMAX Spark (V)
180
Max Impulse Breakdown Voltage @ 1kV/µs (V)
800
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
10
DC Holdover Voltage (V)
90
Electrodes
3
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
RampRate
100
  • Rugged ceramic-metal construction
  • Low capacitance(<1.5 pF)
  • Available with or without fail-safe clip
  • Available with or without leads
  • Available with various lead spacings
  • Tested to REA PE-80

PMT3(310)15004 Applications

Highlights Section

  • Telephone interface
  • Telephone line cards
  • Repeaters
  • Modems
  • Line test equipment

PMT3(310)15004 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PMT3(310)15004GP THREE ELEMENTS S.A. 150VRoHS12/20/2003Pb-Free12/20/2003No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.