The SE Series is a series of square GDT devices in a standard 1206 footprint (3.2x1.6x1.6mm) which is the smallest GDT in the market. SE series GDT’s feature an ultra low capacitances (< 0.5pF) and are able to withstand high surge currents without destruction.