background-waves

SE230

Product Status| Activei

SE230

SQUARE GDT 1206 230V | Series: SE
info
The SE Series is a series of square GDT devices in a standard 1206 footprint (3.2x1.6x1.6mm) which is the smallest GDT in the market. SE series GDT’s feature an ultra low capacitances (< 0.5pF) and are able to withstand high surge currents without destruction.
PropertyValue
VMIN Spark (V)
230
VNom Spark (V)
276
VMAX Spark (V)
172
Max Impulse Sparkover Voltage @ 100V/µs (V)
600
Max Impulse Breakdown Voltage @ 1kV/µs (V)
800
Insulation Resistance (Ω)
1
Capacitance (Co) (pF)
<0.5
Impulse Discharge Current @8/20µs (kA)
0.5
Electrodes
2
Failsafe
No
Insulation Resistance (Voltage Rating)
100
Operating Temperature
-40° to 90°C
  • Ultra small size (EIA 1206)
  • Excellent SMD handling
  • Ultra low capacitance and insertion loss
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients
  • Lead-free and RoHS compliant
  • UL Recognized

SE230 Applications

Highlights Section

  • Communication equipment
  • Data lines
  • Switching power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • xDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment
  • CCTV

SE230 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE230SQUARE GDT 1206 230VRoHS1/15/2018Pb-Free1/15/2018Pdf IconCoC_RoHS10_SE230Pdf IconREACH_SVHC Declaration_SE230Does Not ContainYes1/15/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.