SJ Series GDT provide reliable overvoltage circuit protection for high frequency data transmission applications. The feature of ultra low capacitance and insertion loss improve reliability and integrity of high frequency data transmission.
Surface mount feature with small size (EIA 1812) will help to improve assembly process efficiency and save PCB surface space.
SJ series has very low capacitances and shows slight signal losses up to high frequencies in application of high frequency data lines.
High surge rating 5 kA 8/20 µs 10 shots, 3 kA 8/20 µs 15 hits
High operating temperature: 125 ºC
Very small size surface mount device (EIA 1812) size
Ultra low capacitance and insertion loss
Extended product reliability and lifespan
More reliable and suitable for high operating temperature applications
Excellent SMD handling and PCB space saving saving
High reliability of high frequency data transmission