background-waves

SJ150

Product Status| Activei

SJ150

SQUARE SJ 150V | Series: SJ
SJ150 provides reliable overvoltage circuit protection for high frequency data transmission applications. The feature of ultra low capacitance and insertion loss improve reliability and integrity of high frequency data transmission. Surface mount feature with small size (EIA 1812) will help to improve assembly process efficiency and save PCB surface space. SJ series has very low capacitances and shows slight signal losses up to high frequencies in application of high frequency data lines.
PropertyValue
VMAX Spark (V)
180
Max Impulse Breakdown Voltage @ 1kV/µs (V)
600
Max Impulse Sparkover Voltage @ 100V/µs (V)
500
VMIN Spark (V)
120
MSL
Level 1
Operating Temperature
-40° to 125°C
VNom Spark (V)
150
DC Sparkover Voltage Tolerance (%)
±20%
  • High surge rating 5 kA 8/20 µs 10 shots, 3 kA 8/20 µs 15 hits
  • High operating temperature: 125 ºC
  • Very small size surface mount device (EIA 1812) size
  • Ultra low capacitance and insertion loss
  • Extended product reliability and lifespan
  • More reliable and suitable for high operating temperature applications
  • Excellent SMD handling and PCB space saving saving
  • High reliability of high frequency data transmission

SJ150 Applications

Highlights Section

  • Power supply
  • Antenna circuit
  • Set-top box
  • XDSL equipment
  • Renewable energy

SJ150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SJ150SQUARE SJ 150V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.