background-waves

SJ600

Product Status| Activei

SJ600

SQUARE SJ 600V | Series: SJ
info
SJ600 provides reliable overvoltage circuit protection for high frequency data transmission applications. The feature of ultra low capacitance and insertion loss improve reliability and integrity of high frequency data transmission. Surface mount feature with small size (EIA 1812) will help to improve assembly process efficiency and save PCB surface space. SJ series has very low capacitances and shows slight signal losses up to high frequencies in application of high frequency data lines.
PropertyValue
VMAX Spark (V)
720
Max Impulse Breakdown Voltage @ 1kV/µs (V)
1100
Max Impulse Sparkover Voltage @ 100V/µs (V)
1000
VMIN Spark (V)
480
MSL
Level 1
Operating Temperature
-40° to 125°C
VNom Spark (V)
600
DC Sparkover Voltage Tolerance (%)
±20%
  • High surge rating 5 kA 8/20 µs 10 shots, 3 kA 8/20 µs 15 hits
  • High operating temperature: 125 ºC
  • Very small size surface mount device (EIA 1812) size
  • Ultra low capacitance and insertion loss
  • Extended product reliability and lifespan
  • More reliable and suitable for high operating temperature applications
  • Excellent SMD handling and PCB space saving saving
  • High reliability of high frequency data transmission

SJ600 Applications

Highlights Section

  • Power supply
  • Antenna circuit
  • Set-top box
  • XDSL equipment
  • Renewable energy

SJ600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SJ600SQUARE SJ 600V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.