background-waves

P3100S3GLRP-A

Product Status| Activei

P3100S3GLRP-A

SIDACtor® Bi 275V 3000A DO214AB RoHS | Series: Pxxx0S3G-A
info
The automotive grade Pxxx0S3G-A series DO-214AB protection thyristors are components designed to protect AC power line located in hostile environments from overvoltage transients. The Pxxx0S3G-A series protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces or AC and DC power supplies. These components switching voltage VS are much lower than alternative component. Designed to withstand a 4.0 kV (1.2/50 voltage, 8/20 current) combination wave surge per IEC 61000-4-5 and provide both overcurrent and overvoltage protection for the AC line
PropertyValue
IH (A)
50
Ipp8x20
2000
CO 2V T-R MAX (pF)
150
CO 2V T-R MIN (pF)
450
IDRM @ VDRM (µA)
0.4
ITSM 60Hz (A)
250
On-State Voltage Vt
4
VDRM T-R (V)
275
VS T-R (V)
350
Iscurr
800
Configuration
Single Device
Circuit Diagram
Single Chip
Circuit Name
Single Chip
Type
SIDACTOR DEVICE
Surge Rating
G
  • High reliability application and automotive grade AEC-Q101 qualified
  • High surge rating 8/20 2000A protection20
  • High surge SIDACtor designed in a surface mount and compact DO-214AB package
  • Low voltage overshoot
  • Low on-state voltage
  • Fails short circuit when surged in
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass class 1/1A/2
  • IEC 61000-4-2 ESD 20kV (Air), 30 kV (Contact)
  • UL recognized compound meeting flammability rating V-0
  • Component properties do not degrade after multiple surge events within its limits

P3100S3GLRP-A Applications

Highlights Section

  • TIA-968-A
  • TIA-968-B
  • ITU K.20/21 Enhanced Level
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building
  • GR 1089 Intra-building
  • IEC 61000-4-5, 2nd edition
  • YD/T 1082
  • YD/T 993
  • YD/T 950

P3100S3GLRP-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P3100S3GLRP-ASIDACtor® Bi 275V 3000A DO214AB RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.