background-waves

P0380SCL

Product Status| Activei

P0380SCL

SIDACtor® Bi 35V 2500A DO214 2L RoHS | Series: Pxxx0SxL
info
P0380SCLRP is designed to protect baseband equipment such as modems, line cards, CPE and DSL equipments from damaging overvoltage transients.
  • Low voltage overshoot
  • Recognized compound meeting flammability rating UL94V-0
  • Low on-state voltage
  • RoHS Compliant and Halogen-Free
  • Component properties do not degrade after multiple surge events within its limits events within limit
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • SMD low profile surface mount package minimizing PCB footprint
  • Recognized to UL 497B as an Isolated Loop Circuit Protector
  • Typical failure mode is short from over-specified voltage orcurrent
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass class 1 and 2

P0380SCL Applications

Highlights Section

  • TIA-968-A
  • TIA-968-B
  • ITU K.20/21 Enhanced Level (A/B-rated parts require series resistance)
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building (A/B-rated parts require series resistance)
  • GR 1089 Intra-building
  • IEC 61000-4-5 2nd Edition
  • YD/T 1082
  • YD/T 993
  • YD/T 950

P0380SCL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P0380SCLRPSIDACtor® Bi 35V 2500A DO214 2L RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.