background-waves

SEP0720Q38CBB

Product Status| Activei

SEP0720Q38CBB

| Series: SEPxxxxQ38
info

The new SEPxxxxQ38 series has a surge rating compatible with GR1089 Inter-building and ITU K.20/21 Enhanced protection requirements.

Targeted for high-speed applications such as 10BaseT, 100BaseT, and 1000BaseT, the SEP series maintains signal quality while providing robust protection for Ethernet and PoE applications.

This latest silicon design innovation results in a capacitive loading characteristic that is constant with respect to the voltage across the device. This reduces distortion caused by typical solid-state protection solutions.

Offered in a surface-mount, QFN package, the SEP provides small package size without sacrificing power and surge handling capabilities.

Applicable Global Standards:

TIA-968-A, TIA-968-B, ITU K.20/21 Enhanced Level, ITU K.20/21 Basic LeveL, IEC 61000-4-5 2nd edition, IEC 61000-4-5 2nd edition, GR 1089 Intra-building, YD/T 1082, YD/T 993, YD/T 950, Class 4/5 compliance of IEC 61000--4-5

PropertyValue
VDRM T-R (V)
65
VS T-R (V)
88
Pins Tip to Ring
1 8-4 5
CO 2V T-R MAX (pF)
25
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
150
Ipp5x310
200
Ipp2x10
500
Ipp8x20
400
Pins Tip to Ground
1 8-3 6
Pins Ring to Ground
4 5-3 6
Circuit Diagram
Bridge-SEP
Switching Voltage Ring to Ground
88
Package
5x6 QFN
CO 2V T-R MIN (pF)
15
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
8
Switching Voltage Tip to Ground
88
Surge Rating
C
Peak Off-State Voltage Ring to Ground
65
ITSM 60Hz (A)
30
Circuit Name
Bridge-SEP
Peak Off-State Voltage Tip to Ground
65
  • Compatible with 1000Base - T
  • Balanced over-voltage protection
  • Low distortion
  • Low insertion loss
  • Low profile
  • Small SO-8 footprint
  • Fails short circuit when surged in excess of ratings

SEP0720Q38CBB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SEP0720Q38CBB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.