background-waves

Series: Pxxx0S3H

High-Power 2kA (8/20) Surge Current in a DO-214AB Package.
Product Status| Activei
info
The Pxxx0S3H series DO-214AB protection thyristors are components designed to protect equipment located in hostile environments from overvoltage transients.The Pxxx0S3H series protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces, AC or DC power supplies. These components’ switching voltage VS are much lower than alternative Gas Discharge Tubes (GDT), and on-state voltage VT are much lower than alternative GDTs, Metal Oxide Varistors (MOV) and TVS Diodes. This Pxxx0S3H series are rated 2000 A 8/20 μs, enabling equipment compliance with regulatory and customer surge requirements.
  • High surge rating 8/20 μs 2000 A protection
  • Component properties do not degrade after multiple surge events within its limits
  • Low voltage overshoot
  • Typical failure mode is short from over-specified voltage orcurrent
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c passclass 1/2
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Recognized compound meeting flammability rating UL94V-0
  • RoHS compliant and halogen-free
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin (Sn) (IPC/JEDEC J-STD609A.01)
  • Provides superior lower clamping when used in conjunction with a series MOV for Power line protection
  • Low leakage extends the lifetime reliability of series-connected MOV
  • Unlike GDTs/Arrestors, semiconductor-based SIDACtor does not have a wear-out mechanism over multiple transient events

Pxxx0S3H Parts

FiltersFilters

Pxxx0S3H Applications

Highlights Section

  • AC/DC Power lines in Industrial / ICT applications
  • Power interface of Energy Storage Systems (ESS)
  • EV Wall Chargers / Charging Piles

Series: Pxxx0S3H Resources