background-waves

P3100S3HLRP

Product Status| Activei

P3100S3HLRP

SIDACtor® Bi 275V 2000A DO214AB RoHS | Series: Pxxx0S3H
info
The Pxxx0S3H series DO-214AB protection thyristors are components designed to protect equipment located in hostile environments from overvoltage transients. The Pxxx0S3H series protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces, AC or DC power supplies. These components’ switching voltage VS are much lower than alternative Gas Discharge Tubes (GDT), and on-state voltage VT are much lower than alternative GDTs, Metal Oxide Varistors (MOV) and TVS Diodes. This Pxxx0S3H series are rated 2000 A 8/20 μs, enabling equipment compliance with regulatory and customer surge requirements.
PropertyValue
VDRM T-R (V)
275
VS T-R (V)
350
CO 2V T-R MAX (pF)
450
CO 2V T-R MIN (pF)
150
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
50
Ipp8x20
2000
Surge Rating
H
Package
DO-214AB
Type
SIDACTOR DEVICE
On-State Voltage Vt
4
ITSM 60Hz (A)
250
  • High surge rating 8/20 μs 2000 A protection
  • Component properties do not degrade after multiple surge events within its limits
  • SMD low profile surface mount package minimizing PCB footprint
  • Low voltage overshoot
  • Low on-state voltage
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c passclass 1/2
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Recognized compound meeting flammability rating UL94V-0
  • RoHS compliant and halogenfree

P3100S3HLRP Applications

Highlights Section

  • RS-485 data interfaces
  • AC or DC power supplies

P3100S3HLRP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P3100S3HLRPSIDACtor® Bi 275V 2000A DO214AB RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.