background-waves

T10B080E

Product Status| Obsoletei

T10B080E

SiBODTM AXIAL 100A - 80V HIGH IH | Series: T10B
info
PropertyValue
VDRM T-R (V)
70
VS T-R (V)
125
Pins Tip to Ring
1-2
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
180
di/dt (A/µs)
100
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
125
Ipp8x20
250
On-State Voltage Vt
4
Surge Rating
B
ITSM 60Hz (A)
30
Typical Capacitance Tip to Ring
60

T10B080E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T10B080ESiBODTM AXIAL 100A - 80V HIGH IHRoHS1/1/2014NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.