background-waves

CR2703AB

Product Status| Obsoletei
Replaced By: |P2703ABL

CR2703AB

SiBOD 3 CHIP TO220 - T0220-2703B CR LOGO | Series: TO-220
info
This product OBSOLETE and has been replaced by the pxxx2a_ and pxxx3a_ Series TO-220 two-chip SIDACtor® devices. Please consult Littelfuse application engineering and datasheets for more information.
PropertyValue
VDRM T-R (V)
230
Pins Tip to Ring
1-3
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
150
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
Surge Rating
B

CR2703AB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CR2703ABSiBOD 3 CHIP TO220 - T0220-2703B CR LOGO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.