background-waves

SPD2-PV15-3P0-OR

Product Status| Activei

SPD2-PV15-3P0-OR

SPD,DIN RAIL,TYPE 2 PV,3P0,1500V,OEM,RC | Series: SPD2 PV
info
Surge protective devices (SPDs) provide equipment protection from transient overvoltage events lasting micro-seconds. By limiting the overvoltage to the equipment during these events, costly damage and downtime can be mitigated. The surge protective devices for solar string box and inverter applications are available in 1000 and 1500 V dc in the 3+0 configuration.
  • Capability to clamp and withstand high-energy transients
  • No additional overcurrent protection devices required in UL applications
  • Compact footprint
  • Visual life indicator
  • Pluggable modules
  • Thermal protection
  • IP20 protection rating
  • Ensures low-residual voltage during high-energy surge events and higher nominal discharge current to prevent disruption, downtime, and degradation or damage to equipment
  • Reduces the number of components and costs required for protection
  • Increases panel design flexibility
  • Quick visual determines module replacement status to avoid loss of protection
  • Fast and simple to replace, minimizing maintenance and downtime. No tools required
  • Eliminates catastrophic failure
  • Finger-safe design increases worker protection

SPD2-PV15-3P0-OR Applications

Highlights Section

  • Solar string boxes and inverters

SPD2-PV15-3P0-OR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPD2-PV15-3P0-ORSPD,DIN RAIL,TYPE 2 PV,3P0,1500V,OEM,RC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.