background-waves

AQ24COM-02JTG

Product Status| Activei

AQ24COM-02JTG

24V 5A 250W 15pF 30kV SC70-3 TVS Array | Series: AQ24COM-02
info

The AQ24COM-02 series bidirectional TVS are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.

The AQ24COM-02 series TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 5 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
24
ILeak (µA)
0.05
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
5A
Clamp Voltage
38.5@1A
CI/O TYP (pF)
13
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
26
Operating Temperature
-40° to 150°C
Dynamic Resistance
0.42
Device Description
24V 5A 250W 13pF 30kV SC70-3 TVS Array
Device Description_string
24V 5A 250W 13pF 30kV SC70-3 TVS Array
Clamping Voltage_string
38.5@1A
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO 10605, 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd edition, 5 A (8/20 μs)
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture sensitivity level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

AQ24COM-02JTG Applications

Highlights Section

  • Automotive Applications
  • ADAS Control Units
  • Body Control Units
  • CAN Bus
  • Electronic Control Units
  • Factory Automation
  • Lighting Control (DALI)
  • PowerTrain Control Units

AQ24COM-02JTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ24COM-02JTG24V 5A 250W 15pF 30kV SC70-3 TVS ArrayPdf IconCoC_RoHS10_AQ24COM-02JTGPdf IconREACH_SVHC Declaration_AQ24COM-02JTGDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.