background-waves

AQ27COM-02HTG

Product Status| Activei

AQ27COM-02HTG

27V 4A 30kV 12pF SOT23-3L Diode Array | Series: AQ27COM-02
info
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
27
ILeak (µA)
0.05
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
4A
Clamp Voltage
50V@4A
CI/O TYP (pF)
12.0
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
28
Operating Temperature
-40° to 150°C
Dynamic Resistance
.6
Package
SOT23-3L
Device Description
27V 4A 30kV SOT23-3L Bidirectional TVS
Device Description_string
27V 4A 30kV SOT23-3L Bidirectional TVS
Clamping Voltage_string
50V@4A

AQ27COM-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ27COM-02HTG27V 4A 30kV 12pF SOT23-3L Diode ArrayPdf IconCoC_RoHS10_AQ27COM-02HTG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.