background-waves

AQ0115-01ETG

Product Status| Activei

AQ0115-01ETG

1V 12A 1pF 30kV SOD882 1ch Bi-dir TVS | Series: AQ0115-01ETG
info
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
1
ILeak (µA)
20
ESD Contact (kV)
± 30
ESD Air (kV)
± 30
Lightning Immunity (8x20µs)(A)
12A
Clamp Voltage
3V@1A
CI/O TYP (pF)
1.0 pF
Polarity
No
Channels
1
MIN VBR@IT (V)
1.4
Package
SOD882
Dynamic Resistance
0.3 Ω
Operating Temperature Min (°C)
-40
Operating Voltage (V)
1
Device Description_string
1V 12A 1pF 30kV SOD882 1ch
Clamping Voltage_string
3V@1A
Device Description
1V 12A 1pF 30kV SOD882 1ch
Operating Temperature Max (°C)
150

AQ0115-01ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ0115-01ETG1V 12A 1pF 30kV SOD882 1ch Bi-dir TVS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.