background-waves

AQ1205-01LTG

Product Status| Activei

AQ1205-01LTG

5V 7A 30kV SOD523 Bi-dir TVS | Series: AQ1205-01LTG
info
The AQ1205-01LTG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1205-01LTG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 7A 8/20μs surge event as defined in IEC 61000-4-5, 2nd Edition.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.02
ESD Contact (kV)
±30kV
ESD Air (kV)
±30kV
Lightning Immunity (8x20µs)(A)
7
Clamp Voltage
10V@7A
CI/O TYP (pF)
7
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
5.1
Operating Temperature
-40° to 150°C
CMAX
9
Dynamic Resistance
0.16
Package
SOD523
  • Reverse standoff voltage: 5 V
  • Maximum surge tolerance:7 A 8/20 μs (IEC 61000-4-5 2nd edition)
  • ESD strikes: ±30 kV contact/air (IEC 61000-4-2)
  • ESD: 330 pF 330 Ω, ±30 kV contact/air (ISO 10605)
  • EFT: 40 A, 5/50 ns (IEC 61000-4-4)
  • Safely dissipates high surge events
  • Compliant with numerous IEC standards for ESD suppression and lightning surge protection
  • AEC-Q101 Qualified and PPAP capable
  • Moisture Sensitivity Level (MSL-1)

AQ1205-01LTG Applications

Highlights Section

  • Automotive
  • Battery Protection
  • BMS
  • Computer Peripherals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Point-of-Sale Terminals
  • Switches / Buttons
  • Test Equipment / Instrumentation

AQ1205-01LTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ1205-01LTG5V 7A 30kV SOD523 Bi-dir TVS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.