background-waves

AQ3118-02JTG

Product Status| Activei

AQ3118-02JTG

"18 V, 0.6 pF, 10 kV" | Series: AQ3118-02JTG
info
The AQ3118-02JTG is a low-capacitance, TVS Diode Array designed to provide 2 channel protection against ESD (electrostatic discharge) and lightning induced surges. This robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8 kV contact discharge) without performance degradation and safely dissipate 2 A of 8/20 μs surge current (IEC61000-4-5 2nd edition).
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
18
ILeak (µA)
50
ESD Contact (kV)
30
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
31V@1A
CI/O TYP (pF)
0.45
Polarity
Unidirectional
Channels
2
Package
SC70-3L
Dynamic Resistance
0.75
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
150
CMAX
0.45
Device Description
18 V, 0.6 pF, 10 kV, 2 Ch-uni TVS Low Cap in SC70-3L
  • AEC-Q101-qualified and PPAP-capable
  • Low leakage current of 50 nA (TYP) at 18 V
  • Ultra Low Capacitance: 0.6 pF
  • I/O to I/O is Ultra-low capacitance of 0.3 pF (TYP@VR = 0 V)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd edition, 2.0 A (8/20 μs)
  • ESD, IEC 61000-4-2, ±10 kV contact, ±15 kV air

AQ3118-02JTG Applications

Highlights Section

  • Automotive Antenna ESD Protection
  • USB 2.0, USB 3.0
  • RF Signal ESD Protection
  • Near Field Communications (NFC)
  • RF Switching, Power Amplifier and
  • Antenna ESD Protection

AQ3118-02JTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ3118-02JTG"18 V, 0.6 pF, 10 kV"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.