background-waves

AQ4324-01ETG

Product Status| Activei

AQ4324-01ETG

24 V, 0.4 pF, 12 kV, Bidirectional TVS, | Series: AQ4324-01ETG
info
The AQ4324-01ETG provides ultra-low capacitance, bidirectional and a high level of protection for 1 channel electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.4 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as DisplayPort interfaces, Thunderbolt and high speed USB. It can safely absorb repetitive ESD strikes at ±12 kV (contact, IEC 61000-4-2 and ISO10605) without performance degradation.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
24
ILeak (µA)
50
ESD Contact (kV)
12
ESD Air (kV)
22
Lightning Immunity (8x20µs)(A)
6
Clamp Voltage
10V@6A
CI/O TYP (pF)
0.4
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
26
Package
SOD882
Dynamic Resistance
0.7
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
150
Device Description
24 V 0.4 pF 12 kV Bidirectional TVS
  • AEC-Q101-qualified and PPAP-capable
  • AEC-Q101-qualified and PPAP-capable
  • Low leakage current of 50 nA (MAX) at 24 V
  • Ultra low capacitance of 0.4 pF (Typ @ VR = 0 V)
  • Low Clamping Voltage 10V @ 6 A
  • ESD, IEC 61000-4-2, ±12 kV
  • ESD, ISO10605 330 pF 330 Ω, ±12 kV contact, ±15 kV air

AQ4324-01ETG Applications

Highlights Section

  • Automotive Antenna ESD Protection
  • RF Signal ESD Protection
  • Near Field Communications (NFC)
  • Automotive SerDes w/Power over Coax
  • USB Type-C (short-to-VBUS tolerant)

AQ4324-01ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ4324-01ETG24 V, 0.4 pF, 12 kV, Bidirectional TVS,

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.