background-waves

Series: AQxx-01FLTG

5V 99A 30kV SOD323FL Uni-dir TVS
Product Status| Activei

The AQxx-01FLTG series unidirectional TVS diode utilizes a proprietary silicon avalanche technology. These diodes provide electronic equipment with high ESD (electrostatic discharge) protection. The AQxx-01FLTG series TVS diodes can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 200 W peak pulse power at 10/1000 μs waveform.

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO 10605, 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Peak pulse power, 200 W, 10/1000 μs waveform
  • Surge tolerance: IEC 61000-4-5 2nd edition, 10~99 A (tP = 8/20 μs)
  • Halogen-free, lead-free, and RoHS-compliant
  • Moisture sensitivity level (MSL-1)
  • AEC-Q101-qualified and PPAP-capable

AQxx-01FLTG Parts

FiltersFilters

AQxx-01FLTG Applications

Highlights Section

  • Battery protection
  • Computer peripherals
  • Medical equipment
  • Notebooks / desktops / servers
  • Test equipment /instrumentation
  • VCC

Series: AQxx-01FLTG Resources