background-waves

AQ05-01FLTG

Product Status| Activei

AQ05-01FLTG

5V 99A 30kV SOD323FL Uni-dir TVS | Series: AQxx-01FLTG
info

The AQxx-01FLTG series unidirectional TVS diode utilizes a proprietary silicon avalanche technology. These diodes provide electronic equipment with high ESD (electrostatic discharge) protection. The AQxx-01FLTG series TVS diodes can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 200 W peak pulse power at 10/1000 μs waveform.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
5
ILeak (µA)
400
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
99A
Clamp Voltage
11V@99A
CI/O TYP (pF)
1320
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
6.4
Operating Temperature
-40° to 150°C
Package
SOD323FL
Dynamic Resistance
0.03
Device Description
5V 99A 30kV SOD323FL Uni-dir TVS
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO 10605, 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Peak pulse power, 200 W, 10/1000 μs waveform
  • Surge tolerance: IEC 61000-4-5 2nd edition, 10~99 A (tP = 8/20 μs)
  • Halogen-free, lead-free, and RoHS-compliant
  • Moisture sensitivity level (MSL-1)
  • AEC-Q101-qualified and PPAP-capable

AQ05-01FLTG Applications

Highlights Section

  • Battery protection
  • Computer peripherals
  • Medical equipment
  • Notebooks / desktops / servers
  • Test equipment /instrumentation
  • VCC

AQ05-01FLTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ05-01FLTG5V 99A 30kV SOD323FL Uni-dir TVS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.