background-waves

Series: SESD Series Ultra Low Capacitance Discrete TVS

Automotive Qualified
Product Status| Activei
info

The SESD Series Ultra Low Capacitance Discrete TVS provides unidirectional and bidirectional ESD protection for the most challenging high speed serial interfaces. Its low off-state capacitance, extremely low leakage (< 50 nA) and low dynamic resistance make it compatible with high speed signaling such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-One®. The SESD series has an ESD (IEC 61000-4-2) rating of ±20 kV packaged in the industry’s popular 0402 and 0201 footprints.

  • 0.13pF MAX bidirectional off-state capacitance
  • 0.25pF MAX unidirectional off-state capacitance
  • IEC 61000-4-2 ESD rating of ±20 kV air and contact discharge
  • Low clamping voltage of 10V @ IPP=2A (Bidirectional) (tP=8/20μs)
  • PPAP capable
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified
  • RoHS-Compliant and Lead-Free
  • EVL Compliant

SESD Series Ultra Low Capacitance Discrete TVS Parts

FiltersFilters

SESD Series Ultra Low Capacitance Discrete TVS Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • Display Port
  • Thunderbolt (Light Peak)
  • V-by-One HS
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Series: SESD Series Ultra Low Capacitance Discrete TVS Resources