background-waves

Series: TPSMF

Automotive, Surface Mount 200 W in SOD-123FL
Product Status| Activei
info
The TPSMF series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. TPSMF package is 50 % smaller in footprint when compare to SMA package and delivering one of the low height profiles (1.1 mm) in the industry.
  • High reliability application and automotive grade AEC-Q101 qualified
  • 200 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycle): 0.01 %
  • Compatible with industrial standard package SOD-123FL
  • Low profile: maximum height of 1.1 mm.
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • High temperature to reflow soldering guaranteed: 260°C/30 sec
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)

TPSMF Parts

FiltersFilters

TPSMF Applications

Highlights Section

  • I/O interfaces
  • Vcc bus
  • Cellular phones
  • Portable electronics
  • Business machines
  • Power supplies
  • Other consumer applications

Series: TPSMF Resources