background-waves

TPSMF70CA

Product Status| Activei

TPSMF70CA

"Auto TVS SMF 70V Bi, T&R" | Series: TPSMF
info
The TPSMF series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. TPSMF package is 50 % smaller in footprint when compare to SMA package and deliverying one of the low height profiles (1.1 mm) in the industry.
PropertyValue
VR (Vstandoff)
70
Watts (W)
200
I PP 10x1000µs (A)
1.7
MIN VBR@IT (V)
77.8
MAX VBR@IT (V)
86
Vc (V)
113
IT (mA)
1
Operating Temperature Max (°C)
150
Uni / Bi-Directional
Bidirectional
Package
SOD-123FL
Ir@Vr(µA)
1
Peak Pulse Power - 10x1000 (W)
200
TYP VBR@IT (V)
81.9
Surge Life
30
Tolerance %
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • 200 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycle): 0.01 %
  • Compatible with industrial standard package SOD-123FL
  • Low profile: maximum height of 1.1 mm.
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • High temperature to reflow soldering guaranteed: 260°C/30 sec
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)

TPSMF70CA Applications

Highlights Section

  • I/O interfaces
  • Vcc bus
  • Cellular phone
  • Portable electronics
  • Business machines
  • Power supplies
  • Other consumer applications

TPSMF70CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TPSMF70CA"Auto TVS SMF 70V Bi, T&R"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.