background-waves

Series: ChipSESD

4PF, 8KV, Bidirectional TVS Diode for ESD Protection
Product Status| Activei
info

Our ESD devices offer many advantages over traditional protection devices, such as multi-layer varistors (MLVs), which may degrade or distort the signal in high data rate circuits. Compared to miniature gas discharge tubes (GDTs), ESD devices provide a more compact form factor and an economical solution for the shrinking profiles of today’s compact information appliances.

  • Halogen Free and Bi-Directional Protection
  • Halogen free (refers to: Br.900ppm, Cl.900ppm, Br.+Cl.1500ppm)
  • 0.25 pF (typical) capacitance
  • Low-leakage current
  • Low-clamping voltage
  • Fast response time (
  • Capable of withstanding numerous ESD strikes
  • Compatible with standard reflow installation procedures
  • Thick film technology
  • Bi-directional protection

ChipSESD Parts

FiltersFilters

ChipSESD Applications

Highlights Section

  • Computers, Digital Screens, and Mobile Devices
  • HDMI 1.3 interfaces
  • LCD and plasma TV
  • Cellular phones
  • Antennas
  • Portable video players
  • Portable devices (PDA, DSC, BlueTooth)
  • Printer ports
  • Satellite radios
  • USB 2.0 and IEEE 1394 interfaces

Series: ChipSESD Resources