background-waves

SC1003-01ETG

Product Status| Activei

SC1003-01ETG

SC1003-01ETG | Series: SC1003-01ETG
info
The SC1003-01ETG diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SC1003-01ETG TVS can safely absorb repetitive ESD strikes at ±30 kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 7 A of 8/20 μs surge current (IEC 61000-4-5) with very low clamping voltages.
PropertyValue
AEC-Q101 Qualified
No
Package
SOD882
VR (Vstandoff)
5
ILeak (µA)
100
Clamp Voltage
12V@7A
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
12V@7A
CI/O TYP (pF)
30
Polarity
Unidirectional
Channels
1
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
Dynamic Resistance
0.25
Operating Voltage (V)
5
CMAX
30
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 7 A (8/20 μs)
  • Low leakage current of 0.1 μA (Max) at 5 V
  • Low clamping voltage
  • Tiny SOD882 (JEDEC MO-236) package saves board space
  • Halogen-free, lead-free and RoHS compliant

SC1003-01ETG Applications

Highlights Section

  • Portable navigation components
  • Portable medical components
  • Digital cameras
  • Mobile phones
  • PDAs

SC1003-01ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC1003-01ETGSC1003-01ETG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.