background-waves

SC1122-01ETG

Product Status| Activei

SC1122-01ETG

22 V 60 pF 9 A SOD882 | Series: SC1122-01ETG
The SC1122-01ETG unidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SC1122-01ETG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 9 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.
PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
22
ILeak (µA)
1000
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
9
Clamp Voltage
28V@1A
CI/O TYP (pF)
60
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
23.1
Package
SOD882
Dynamic Resistance
0.3
Operating Temperature
-40° to 125°C
Device Description
22V. 60 pF. 9A. SOD882. Unidirectional Discrete TVS Diode
  • Maximum surge tolerance: IEC 61000-4-5 2nd edition, 9 A (tP = 8/20 μs)
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • Low leakage current of 1000 nA (max) at 22 V
  • Compliant with numerous IEC standards for ESD suppression and lightning surge protection
  • Safely dissipates high-surge events

SC1122-01ETG Applications

Highlights Section

  • CC/SBU for USB PD3.1
  • Mobile phones
  • Laptops/tablets

SC1122-01ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC1122-01ETG22 V 60 pF 9 A SOD882

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.