background-waves

SC1230-01UTG

Product Status| Activei

SC1230-01UTG

30V 100A 30kV uDFN-6 Uni-dir TVS | Series: SC1230-01UTG
info
PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
30
ILeak (µA)
0.5
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
100
Clamp Voltage
37V@40A
CI/O TYP (pF)
620
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
30.5
Package
uDFN-6
Dynamic Resistance
0.03
Operating Temperature
-40° to 125°C
Device Description
30 V, 100 A, Unidirectional TVS
  • Maximum surge tolerance: IEC 61000-4-5 2nd edition, 100 A (tP = 8/20 μs)
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • Low leakage current of 0.02 μA (TYP) at 30 V
  • Low clamping voltage
  • Compliant with numerous IEC standards for ESD suppression and lightning surge protection
  • Safely dissipates high surge events

SC1230-01UTG Applications

Highlights Section

  • Laptops/tablets
  • Mobile phones
  • Portable medical devices

SC1230-01UTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC1230-01UTG30V 100A 30kV uDFN-6 Uni-dir TVS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.