background-waves

SC3000-01UTG

Product Status| Activei

SC3000-01UTG

"30V, 100A ,DNF2020-6L" | Series: SC3000-01UTG
info
The SC3000-01UTG is a TVS diode designed to provide protection against ESD (electrostatic discharge) and lightning induced surges. This robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8 kV contact discharge) without performance degradation and safely dissipate 100 A of 8/20 μs surge current (IEC61000-4-5 2nd edition).
PropertyValue
AEC-Q101 Qualified
No
Package
DFN2020-6L
VR (Vstandoff)
30
ILeak (µA)
500
MIN VBR@IT (V)
30.5
Clamp Voltage
37V@40A
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
37V@40A
CI/O TYP (pF)
620
Polarity
Unidirectional
Channels
1
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
Dynamic Resistance
0.03
Operating Voltage (V)
30
CMAX
620
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition,100 A (8/20 μs)
  • Low leakage current of 20 nA (TYP) at 30 V
  • Low clamping voltage
  • Halogen-free, lead-free and RoHS compliant
  • Moisture sensitivity level (MSL-1)

SC3000-01UTG Applications

Highlights Section

  • Protection for the VBUS circuit on USB2.0 by PD 3.1fast charging

SC3000-01UTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC3000-01UTG"30V, 100A ,DNF2020-6L"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.