background-waves

SC712-02HTG

Product Status| Activei

SC712-02HTG

7V & 12V 75pF 20A SOT23-3L | Series: SC712-02HTG
info
The SC712-02HTG TVS Diode Array is designed to protect RS-485 applications with asymmetrical working voltages (-7 V to 12 V) from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges. The SC712-02HTG can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 20 A of 8/20 μs induced surge current (IEC 61000-4-5) with very low clamping voltages.
PropertyValue
Package
SOT23-3L
MIN VBR@IT (V)
9
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
28V@20A / 17V20A
CI/O TYP (pF)
75
Polarity
Bidirectional
Channels
2
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
150
Dynamic Resistance
0.26
CMAX
75
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 50 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 20 A (8/20 μs)
  • Working Voltages: -7 V to 12 V
  • Low leakage current
  • Low clamping voltage
  • Halogen-free, lead-free and RoHS compliant
  • Moisture sensitivity level (MSL-1)

SC712-02HTG Applications

Highlights Section

  • Communication
  • Equipments
  • Fieldbus
  • Lighting Control - DALI
  • Modbus
  • Profibus
  • RS-485
  • Security Systems

SC712-02HTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC712-02HTG7V & 12V 75pF 20A SOT23-3L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.