background-waves

SD22-01FTG

Product Status| Activei

SD22-01FTG

22V 27A 30kV SOD323 Uni-dir TVS | Series: SD22
info

The Unidirectional SD22 Series is designed for use in electronic equipment for low speed and DC applications. It will protect any sensitive equipment from damage due to electrostatic discharge (ESD) and other transient events. The SD22 series can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 27A of 8/20μs induced surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
22
ILeak (µA)
0.02
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
27
Clamp Voltage
35.5V@27A
CI/O TYP (pF)
160
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
23
Package
SOD323
Dynamic Resistance
0.13
Record Type
H
Item Records
0
Clamping Voltage_string
35.5V@27A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 27A (tP=8/20μs)
  • Low clamping voltage
  • Low leakage current
  • Small SOD323 package fits 0805 footprints
  • Moisture Sensitivity Level(MSL -1)
  • Halogen-free, lead-free and RoHS-compliant

SD22-01FTG Applications

Highlights Section

  • Switches and Buttons
  • Test Equipment and Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Notebooks, Desktop Computers, and Servers
  • Computer Peripherals
  • Automotive applications

SD22-01FTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SD22-01FTG22V 27A 30kV SOD323 Uni-dir TVSPdf IconCoC_RoHS10_SD22-01FTGPdf IconREACH_SVHC Declaration_SD22-01FTG.pdfDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.