background-waves

SP1120-01WTG

Product Status| Activei

SP1120-01WTG

"20 V, 50pF, 5A," | Series: SP1120-01WTG
info
The SP1120-01WTG uni-directional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1120-01WTG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 5 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.
PropertyValue
AEC-Q101 Qualified
No
Package
Flipchip
VR (Vstandoff)
20
ILeak (µA)
0.1
MIN VBR@IT (V)
21
Clamp Voltage
20V @5A
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
5
Polarity
Unidirectional
Clamping Voltage_string
32
Channels
1
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
Dynamic Resistance
0.55
Device Description_string
20 V, 50 pF, 5 A, Flipchip
CMAX
50
  • ESD, IEC 61000-4-2, ±30 kV
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd edition, 5 A (8/20 μs)
  • Low leakage current of 100 nA (Max) at 20 V
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SP1120-01WTG Applications

Highlights Section

  • CC/SBU for USB PD3.1
  • LCD/PDP TVs
  • Mobile Phones
  • Set Top Boxes

SP1120-01WTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP1120-01WTG"20 V, 50pF, 5A,"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.