Series: Enhanced ESD Discrete TVS
0.15pF TYP bidirectional, 0.30pF TYP unidirectional, 0201 and 0402 DFNEnhanced ESD Discrete TVS Parts
Enhanced ESD Discrete TVS Applications
- Ultra-high speed data lines
- USB 3.1, 3.0, 2.0
- HDMI 2.0, 1.4a, 1.3
- DisplayPort™
- V-by-One®
- LVDS interfaces
- Consumer, mobile and portable electronics
- Tablet PC and external storage with high speed interfaces
- Applications requiring high ESD performance in small packages