background-waves

SC3402-02ETG

Product Status| Activei

SC3402-02ETG

"5 V, 0.45 pF, 15 kV, SOD883" | Series: SC3402-02ETG
info
The SC3402-02ETG provides ultra-low capacitance, unidirectional and a high level of protection for 2-channel electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.4 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as High-Definition Multimedia Interface (HDMI) and DisplayPort interfaces, and USB 3.0/3.1 Gen 1. It can safely absorb repetitive ESD strikes at ±15 kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 7 A of 8/20 μs surge current (IEC 61000-4-5 2nd edition).
PropertyValue
AEC-Q101 Qualified
No
Package
SOD883
VR (Vstandoff)
5
ILeak (µA)
0.1
MIN VBR@IT (V)
6.5
Clamp Voltage
4.5V@16A
ESD Contact (kV)
15
ESD Air (kV)
20
Lightning Immunity (8x20µs)(A)
7
CI/O TYP (pF)
0.4
Polarity
Unidirectional
Channels
2
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
Dynamic Resistance
0.17
Clamping Voltage_string
4.5
Device Description_string
5 V, 0.4 pF, 15 kV, SOD883
Device Description
5 V, 0.4 pF, 15 kV, SOD883, Ultra Low Capacitance ESD protection
  • ESD, IEC 61000-4-2, ±15 kV contact, ±20 kV air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd edition, 7 A (8/20 μs)
  • Low leakage current of 100 nA (Max) at 5 V
  • Ultra low capacitance of 0.4 pF (Typ @ VR = 0 V)
  • Tiny SOD883 package saves board space
  • Moisture Sensitivity Level(MSL -1)
  • Halogen free, lead free and RoHS compliant

SC3402-02ETG Applications

Highlights Section

  • USB 2.0/3.0
  • USB 3.1 Gen 1
  • HDMI
  • DisplayPort interfaces

SC3402-02ETG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC3402-02ETG"5 V, 0.45 pF, 15 kV, SOD883"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.