background-waves

SP4320-01WTG

Product Status| Activei

SP4320-01WTG

20 V, 0.3 pF, 14 kV | Series: SP4320-01WTG
info
The SP4320-01WTG provides ultra-low capacitance, bidirectional and a high level of protection for 1 channel electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.3 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as DisplayPort interfaces, Thunderbolt and high speed USB. It can safely absorb repetitive ESD strikes at ±14 kV (contact discharge, IEC 61000-4-2) without performance degradation.
PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
20
ILeak (µA)
50
ESD Contact (kV)
12
ESD Air (kV)
16
Lightning Immunity (8x20µs)(A)
6
CI/O TYP (pF)
0.3
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
22
Package
0603 WLCSP
Dynamic Resistance
0.6
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
  • Ultra low capacitance of 0.3 pF (Typ @ VR = 0 V)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 6A (8/20 μs)
  • Low leakage current of 50 nA (Max) at 20 V
  • Space efficient 0201
  • ESD, IEC 61000-4-2, ±14 kV contact, ±16 kV Air
  • Halogen-free, lead-free and RoHS compliant

SP4320-01WTG Applications

Highlights Section

  • Cell phone
  • Computing
  • DisplayPort
  • MIPI
  • S-ATA
  • USB CC/SBU

SP4320-01WTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP4320-01WTG20 V, 0.3 pF, 14 kV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.