background-waves

SP4340L-01WTG

Product Status| Activei

SP4340L-01WTG

"4V, 0.45pF, 20A, Flipchip" | Series: SP4340L-01WTG
info
The SP4340L-01WTG provides ultra-low capacitance, bidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.45 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces. It can safely absorb repetitive ESD strikes at ±30 kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 20 A of 8/20 μs surge current (IEC 61000-4-5 2nd edition).
PropertyValue
AEC-Q101 Qualified
No
Package
Flipchip
VR (Vstandoff)
4
ILeak (µA)
0.05
MIN VBR@IT (V)
5.5
Clamp Voltage
4V @20A
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
20
CI/O TYP (pF)
0.45
Polarity
Bidirectional
Clamping Voltage_string
6.5V
Channels
1
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
125
Dynamic Resistance
0.1
Device Description_string
4.0 V, 0.45 pF, 20 A, Flipchip
CMAX
0.55
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 50 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 20 A (8/20 μs)
  • Low leakage current of 50 nA (Max) at 4 V
  • Ultra low capacitance of 0.55 pF (Typ @ VR = 0 V)
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SP4340L-01WTG Applications

Highlights Section

  • 1G/2.5G/10G Ethernet
  • DisplayPort interface
  • HDMI2.0 data lines
  • Audio/A2B
  • USB2.0/3.0
  • USB 3.1 Gen 1

SP4340L-01WTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP4340L-01WTG"4V, 0.45pF, 20A, Flipchip"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.