background-waves

15KP70CA

Product Status| Obsoletei
Replaced By: |15KPA70CA

15KP70CA

TVS AXIAL HI-POWER - 15KP70CA | Series: 15KP
info
PropertyValue
VR (Vstandoff)
70
Watts (W)
15000
I PP 10x1000µs (A)
132
MIN VBR@IT (V)
77.8
Vc (V)
114
IT (mA)
5
Ir@Vr(µA)
10
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
P600
Peak Pulse Power - 10x1000 (W)
15000
Stand Polar
Bipolar
Surge Life
132
Tolerance %
5

15KP70CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
15KP70CATVS AXIAL HI-POWER - 15KP70CANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.