background-waves

5.0SMDJ15CAS-HRA

Product Status| Activei

5.0SMDJ15CAS-HRA

TVS 5KW 15V 5%BI DO-214AB TR13 RoHS | Series: 5.0SMDJxxS-HRA
info

The 5.0SMDJxxS-HRA High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. These are available with a variety of upscreening options for enhanced reliability.

PropertyValue
VR (Vstandoff)
15
I PP 10x1000µs (A)
204.9
MIN VBR@IT (V)
16.7
MAX VBR@IT (V)
18.5
Vc (V)
24.4
IT (mA)
1
Ir@Vr(µA)
2
Uni / Bi-Directional
Bidirectional
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
5000
Stand Polar
Bipolar
Tolerance %
5
  • High reliability devices with fabrication and assembly lots traceability
  • Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to screen process table for more detail on screening options
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • VBR @TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient)
  • Glass passivated chip junction
  • 5 kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability

5.0SMDJ15CAS-HRA Applications

Highlights Section

  • 5.0SMDJxxS-HRA components are ideal for the high reliability protection of I/O Interfaces, VCC bus and other vulnerable circuits.

5.0SMDJ15CAS-HRA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5.0SMDJ15CAS-HRATVS 5KW 15V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.