background-waves

SLD263-33A

Product Status| Activei

SLD263-33A

AUTO TVS SMTO HI-POWER | Series: SLD263
info
The SLD263 uni-directional TVS diode series is housed in a TO-263 package with lead modifications. It is designed to protect sensitive electronics against ESD, EFT, 10/1000 μs surge events and inductive load switching voltage transient events for severe automotive load dump applications.
PropertyValue
VR (Vstandoff)
33
Watts (W)
6000
I PP 10x1000µs (A)
112.6
MIN VBR@IT (V)
36.7
MAX VBR@IT (V)
40.6
TYP VBR@IT (V)
38.7
Vc (V)
53.3
IT (mA)
5
Ir@Vr(µA)
2
Polarity
Unidirectional
Operating Temperature Max (°C)
150
Package
TO-263
Peak Pulse Power - 10x1000 (W)
6000
IPP 10x150ms
1400
  • AEC-Q101 qualified and PPAP capable
  • Meet ISO7637-2 5a/5b protection, ISO16750 and JASO D-001 load dump test (refer to APP note for details)
  • VBR @ TJ = VBR @25 °C x (1+αT x (TJ - 25))(αT:temperature coefficient, typical value is 0.1 %)
  • Glass passivated chip junction in modified TO-263 package
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0 ps from 0 volts to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL recognized compound meeting flammability rating UL94 V-0

SLD263-33A Applications

Highlights Section

  • Inductive load switching
  • Alternator load dump

SLD263-33A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SLD263-33AAUTO TVS SMTO HI-POWER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.